How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.52 | AE2: | 0.52 |
| BF: | 0.53 | FA: | 11.13 in |
| G: | 3.19 | AG: | 11.5 |
| Center Distance (in): | 6 in | BD: | 9 |
| B: | 14.5 | AJ: | 7.25 |
| V: | 4.18 in | FZ: | 0.33 in |
| LQ1: | 9.33 in | T: | 2.25 |
| D: | 6.5 | AK: | 8.5 |
| AD: | 10.52 | F: | 6.38 |
| BE1: | 0.5 in | RQ: | 8.69 in |
| C: | 16.5 in |
Technical Specifications
| Service Factor: | 1 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Model Code: | HMQ2600 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.125 |
| Bore Code: | 36 | Output Key: | 1/2 X 3.38 |
| Motor Frame Size: | 180TC | Ratio Range: | 5:1 |
| Output Shaft Assembly Code: | 1 | Assembly: | HMQ-1 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Ratio: | 5:1 | Thrust Rating - output shaft: | 3633 |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Output RPM: | 338.7 | Center Distance (in): | 6 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 35.041 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Diameter (in): | 2.25 in |
| Overhung Load Rating (Output Shaft(lb)): | 3,538 lb | Output Torque Rating (in-lb): | 6028 in/lbs |

