How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FA: | 11.13 in | AK: | 8.5 |
| G: | 3.19 | B: | 14.5 |
| FZ: | 0.33 in | V: | 4.18 in |
| AD: | 10.52 | AE2: | 0.52 |
| Center Distance (in): | 6 in | AE1: | 0.52 |
| AJ: | 7.25 | C: | 16.5 in |
| D: | 6.5 | F: | 6.38 |
| BE1: | 0.5 in | RQ: | 8.69 in |
| BD: | 9 | LQ1: | 9.33 in |
| T: | 2.25 | AG: | 11.5 |
| BF: | 0.53 |
Technical Specifications
| Input RPM: | 1,750 | Bore Code: | 36 |
| Model Code: | HMQ2600 | Motor Frame Size: | 210TC |
| Ratio Range: | 5:1 | Input Bore (C Face): | 1.375 |
| Output Shaft Assembly Code: | 1 | Ratio: | 5:1 |
| Output RPM: | 338.7 | Gear Type: | Worm |
| Thrust Rating - output shaft: | 3633 | Service Factor: | 1 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 5/16 X 5/32 | Input HP @ 1750 RPM: | 35.041 |
| Output Shaft Direction: | 1 | Output Key: | 1/2 X 3.38 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Center Distance (in): | 6 | Output Diameter (in): | 2.25 in |
| Assembly: | HMQ-1 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 6028 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,538 lb |

