How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FA: | 11.13 in | G: | 3.19 |
| AE2: | 0.52 | LQ1: | 9.33 in |
| AK: | 8.5 | AG: | 11.5 |
| D: | 6.5 | AJ: | 7.25 |
| V: | 4.18 in | Center Distance (in): | 6 in |
| BD: | 9 | FZ: | 0.33 in |
| BF: | 0.53 | B: | 14.5 |
| BE1: | 0.5 in | RQ: | 8.69 in |
| F: | 6.38 | AE1: | 0.52 |
| C: | 16.5 in | T: | 2.25 |
| AD: | 10.52 |
Technical Specifications
| Reducer: | Worm - Right Angle | Ratio: | 5:1 |
| Motor Frame Size: | 210TC | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 3633 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Assembly: | HMQ-1 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Output RPM: | 338.7 | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Ratio Range: | 5:1 |
| Output Diameter (in): | 2.25 in | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.375 |
| Output Key: | 1/2 X 3.38 | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 35.041 |
| Input Keyway (C Face): | 5/16 X 5/32 | Center Distance (in): | 6 |
| Bore Code: | 36 | Model Code: | HMQ2600 |
| Output Torque Rating (in-lb): | 6028 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,538 lb |

