How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FA: | 11.13 in | G: | 3.19 |
| LQ1: | 9.33 in | Center Distance (in): | 6 in |
| B: | 14.5 | T: | 2.25 |
| V: | 4.18 in | AK: | 8.5 |
| C: | 16.5 in | F: | 6.38 |
| BF: | 0.53 | AJ: | 7.25 |
| AE2: | 0.52 | BE1: | 0.5 in |
| BD: | 9 | FZ: | 0.33 in |
| AD: | 10.52 | AG: | 11.5 |
| AE1: | 0.52 | D: | 6.5 |
| RQ: | 8.69 in |
Technical Specifications
| Input HP @ 1750 RPM: | 35.041 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Assembly: | HMQ-1 | Output RPM: | 338.7 |
| Reducer: | Worm - Right Angle | Ratio: | 5:1 |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.375 |
| No. of Gear Reductions: | Single | Output Key: | 1/2 X 3.38 |
| Motor Frame Size: | 210TC | Thrust Rating - output shaft: | 3633 |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Diameter (in): | 2.25 in |
| Model Code: | HMQ2600 | Service Factor: | 1 |
| Center Distance (in): | 6 | Housing Material: | Cast Iron |
| Bore Code: | 36 | Ratio Range: | 5:1 |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 3,538 lb | Output Torque Rating (in-lb): | 6028 in/lbs |

