How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FA: | 11.13 in | BD: | 5.88 |
| C: | 16.5 in | T: | 2.25 |
| BF: | 0.41 | F: | 6.38 |
| G: | 3.19 | AD: | 10.52 |
| AJ: | 5.88 | AK: | 4.5 |
| AE1: | 0.52 | B: | 14.5 |
| BE: | 0.38 in | LQ: | 10.45 in |
| V: | 4.18 in | RQ: | 10.01 in |
| D: | 6.5 | AE2: | 0.52 |
| AG: | 11.5 | Center Distance (in): | 6 in |
| FZ: | 0.33 in |
Technical Specifications
| Bore Code: | 36 | Product Type: | Right Angle |
| Center Distance (in): | 6 | Output Key: | 1/2 X 3.38 |
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 56C |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Thrust Rating - output shaft: | 3633 |
| Input Bore (C Face): | 0.625 | Ratio: | 5:1 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2.25 in |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Assembly: | HMQ-1 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 35.041 | Output RPM: | 338.7 |
| Reducer: | Worm - Right Angle | Ratio Range: | 5:1 |
| Model Code: | HMQ2600 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 3,538 lb | Output Torque Rating (in-lb): | 6028 in/lbs |

