How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.52 | BE1: | 0.5 in |
| Center Distance (in): | 6 in | BF: | 0.53 |
| FA: | 11.13 in | C: | 16.5 in |
| AK: | 8.5 | BD: | 9 |
| LQ1: | 9.33 in | AJ: | 7.25 |
| FZ: | 0.33 in | G: | 3.19 |
| AG: | 11.5 | B: | 14.5 |
| T: | 2.438 | V: | 4.18 in |
| AE2: | 0.52 | D: | 6.5 |
| F: | 6.38 | AD: | 10.52 |
| RQ: | 8.69 in |
Technical Specifications
| Input Style: | C-Face Quill | Output Shaft Direction: | 1 |
| Bore Code: | 39 | Gear Type: | Worm |
| Output Diameter (in): | 2.438 in | Motor Frame Size: | 210TC |
| Input Keyway (C Face): | 5/16 X 5/32 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 5:1 |
| Input HP @ 1750 RPM: | 35.041 | Input Bore (C Face): | 1.375 |
| Housing Material: | Cast Iron | Output RPM: | 338.7 |
| Output Key: | 5/8 X 4.00 | Thrust Rating - output shaft: | 3633 |
| Product Type: | Right Angle | Ratio: | 5:1 |
| Center Distance (in): | 6 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Model Code: | HMQ2600 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Assembly: | HMQ-1 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 6028 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,538 lb |

