How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FA: | 11.13 in | Center Distance (in): | 6 in |
| V: | 4.18 in | AD: | 10.52 |
| BE1: | 0.5 in | AE1: | 0.52 |
| F: | 6.38 | LQ1: | 9.94 in |
| BF: | 0.53 | AG: | 11.5 |
| BD: | 9 | RQ: | 8.69 in |
| D: | 6.5 | AE2: | 0.52 |
| AJ: | 7.25 | FZ: | 0.33 in |
| B: | 14.5 | G: | 3.19 |
| AK: | 8.5 | C: | 16.5 in |
| T: | 2.438 |
Technical Specifications
| Shaft Seal Material: | Viton | Ratio Range: | 5:1 |
| Model Code: | HMQ2600 | Input Bore (C Face): | 1.625 |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Assembly: | HMQ-1 | Ratio: | 5:1 |
| Motor Frame Size: | 250TC | Input Style: | C-Face Quill |
| Gear Type: | Worm | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Bore Code: | 39 | Center Distance (in): | 6 |
| Input Keyway (C Face): | 3/8 X 3/16 | Thrust Rating - output shaft: | 3633 |
| Output RPM: | 338.7 | Input RPM: | 1,750 |
| Output Diameter (in): | 2.438 in | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 35.041 | Output Key: | 5/8 X 4.00 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 3,538 lb | Output Torque Rating (in-lb): | 6028 in/lbs |

