How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 11.5 | AK: | 4.5 |
| AJ: | 5.88 | BE: | 0.38 in |
| FA: | 11.13 in | T: | 2.438 |
| F: | 6.38 | Center Distance (in): | 6 in |
| G: | 3.19 | LQ: | 10.45 in |
| AD: | 10.52 | FZ: | 0.33 in |
| BF: | 0.41 | C: | 16.5 in |
| RQ: | 10.01 in | AE1: | 0.52 |
| B: | 14.5 | D: | 6.5 |
| AE2: | 0.52 | BD: | 5.88 |
| V: | 4.18 in |
Technical Specifications
| Housing Material: | Cast Iron | Center Distance (in): | 6 |
| Input RPM: | 1,750 | Output RPM: | 338.7 |
| Output Key: | 5/8 X 4.00 | Gear Type: | Worm |
| Output Diameter (in): | 2.438 in | Assembly: | HMQ-1 |
| Thrust Rating - output shaft: | 3633 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Ratio Range: | 5:1 | Output Shaft Assembly Code: | 1 |
| Ratio: | 5:1 | Motor Frame Size: | 56C |
| Output Shaft Direction: | 1 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Bore (C Face): | 0.625 |
| No. of Gear Reductions: | Single | Model Code: | HMQ2600 |
| Bore Code: | 39 | Input HP @ 1750 RPM: | 35.041 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,538 lb | Output Torque Rating (in-lb): | 6028 in/lbs |

