How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AJ: | 7.25 |
| B: | 14.5 | AE2: | 0.52 |
| BF: | 0.53 | LQ1: | 9.94 in |
| AK: | 8.5 | FZ: | 0.33 in |
| T: | 2.5 | AE1: | 0.52 |
| AG: | 11.5 | G: | 3.19 |
| D: | 6.5 | FA: | 11.13 in |
| V: | 4.18 in | RQ: | 8.69 in |
| BD: | 9 | Center Distance (in): | 6 in |
| AD: | 10.52 | F: | 6.38 |
| C: | 16.5 in |
Technical Specifications
| Service Factor: | 1 | Thrust Rating - output shaft: | 3633 |
| Output Shaft Direction: | 1 | Center Distance (in): | 6 |
| Model Code: | HMQ2600 | Output Shaft Assembly Code: | 1 |
| Output RPM: | 338.7 | Output Diameter (in): | 2.5 in |
| Input Bore (C Face): | 1.625 | Input Style: | C-Face Quill |
| Ratio: | 5:1 | Input RPM: | 1,750 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Assembly: | HMQ-1 |
| Output Key: | 5/8 X 4.00 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Bore Code: | 40 |
| Input Keyway (C Face): | 3/8 X 3/16 | Ratio Range: | 5:1 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Motor Frame Size: | 250TC | Input HP @ 1750 RPM: | 35.041 |
| Overhung Load Rating (Output Shaft(lb)): | 3,538 lb | Output Torque Rating (in-lb): | 6028 in/lbs |

