How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AE2: | 0.52 |
| AG: | 11.5 | G: | 3.19 |
| AJ: | 5.88 | AK: | 4.5 |
| FZ: | 0.33 in | T: | 2.5 |
| AE1: | 0.52 | AD: | 10.52 |
| F: | 6.38 | C: | 16.5 in |
| Center Distance (in): | 6 in | LQ: | 10.45 in |
| BD: | 5.88 | BE: | 0.38 in |
| V: | 4.18 in | RQ: | 10.01 in |
| B: | 14.5 | FA: | 11.13 in |
| D: | 6.5 |
Technical Specifications
| Service Factor: | 1 | Motor Frame Size: | 56C |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.625 | Assembly: | HMQ-1 |
| Gear Type: | Worm | Output RPM: | 338.7 |
| Ratio Range: | 5:1 | Input HP @ 1750 RPM: | 35.041 |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Model Code: | HMQ2600 |
| Center Distance (in): | 6 | Output Diameter (in): | 2.5 in |
| Input RPM: | 1,750 | Bore Code: | 40 |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/16 X 3/32 |
| Reducer: | Worm - Right Angle | Ratio: | 5:1 |
| Output Key: | 5/8 X 4.00 | Thrust Rating - output shaft: | 3633 |
| Output Torque Rating (in-lb): | 6028 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,538 lb |

