How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FZ: | 0.33 in | AE2: | 0.52 |
| AK: | 8.5 | T: | 2.688 |
| Center Distance (in): | 6 in | LQ1: | 9.33 in |
| FA: | 11.13 in | AE1: | 0.52 |
| BD: | 9 | AG: | 11.5 |
| V: | 4.18 in | BE1: | 0.5 in |
| AD: | 10.52 | B: | 14.5 |
| RQ: | 8.69 in | BF: | 0.53 |
| D: | 6.5 | F: | 6.38 |
| C: | 16.5 in | G: | 3.19 |
| AJ: | 7.25 |
Technical Specifications
| Input Keyway (C Face): | 5/16 X 5/32 | Ratio: | 5:1 |
| Output RPM: | 338.7 | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2.688 in |
| Ratio Range: | 5:1 | Bore Code: | 43 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Input Bore (C Face): | 1.375 | Output Key: | 5/8 X 4.00 |
| Input HP @ 1750 RPM: | 35.041 | Assembly: | HMQ-1 |
| Gear Type: | Worm | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 3633 |
| Motor Frame Size: | 210TC | Model Code: | HMQ2600 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 6 |
| Output Torque Rating (in-lb): | 6028 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,538 lb |

