How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 14.5 | BD: | 9 |
| V: | 4.18 in | G: | 3.19 |
| C: | 16.5 in | D: | 6.5 |
| T: | 2.688 | AK: | 8.5 |
| FA: | 11.13 in | BE1: | 0.5 in |
| AD: | 10.52 | AJ: | 7.25 |
| AE2: | 0.52 | AG: | 11.5 |
| FZ: | 0.33 in | RQ: | 8.69 in |
| F: | 6.38 | Center Distance (in): | 6 in |
| AE1: | 0.52 | LQ1: | 9.94 in |
| BF: | 0.53 |
Technical Specifications
| Center Distance (in): | 6 | Model Code: | HMQ2600 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Output Shaft Direction: | 1 |
| Output RPM: | 338.7 | Input RPM: | 1,750 |
| Gear Type: | Worm | Ratio: | 5:1 |
| Input HP @ 1750 RPM: | 35.041 | Output Key: | 5/8 X 4.00 |
| Output Diameter (in): | 2.688 in | Thrust Rating - output shaft: | 3633 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 250TC |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 5:1 |
| Reducer: | Worm - Right Angle | Bore Code: | 43 |
| Input Keyway (C Face): | 3/8 X 3/16 | Input Bore (C Face): | 1.625 |
| Output Shaft: | Hollow Bore | Assembly: | HMQ-1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,538 lb | Output Torque Rating (in-lb): | 6028 in/lbs |

