How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.688 | V: | 4.18 in |
| AG: | 11.5 | AE1: | 0.52 |
| FA: | 11.13 in | C: | 16.5 in |
| LQ1: | 9.94 in | AD: | 10.52 |
| RQ: | 8.69 in | AE2: | 0.52 |
| AK: | 8.5 | BD: | 9 |
| G: | 3.19 | AJ: | 7.25 |
| F: | 6.38 | BF: | 0.53 |
| Center Distance (in): | 6 in | B: | 14.5 |
| BE1: | 0.5 in | FZ: | 0.33 in |
| D: | 6.5 |
Technical Specifications
| Center Distance (in): | 6 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Model Code: | HMQ2600 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.625 | Input Style: | C-Face Quill |
| Service Factor: | 1 | Output Diameter (in): | 2.688 in |
| Bore Code: | 43 | Assembly: | HMQ-1 |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 250TC |
| Ratio Range: | 5:1 | Ratio: | 5:1 |
| Input Keyway (C Face): | 3/8 X 3/16 | Output RPM: | 338.7 |
| Thrust Rating - output shaft: | 3633 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output Key: | 5/8 X 4.00 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 35.041 |
| Output Torque Rating (in-lb): | 6028 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,538 lb |

