How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | LQ1: | 9.94 in |
| FZ: | 0.33 in | AE2: | 0.52 |
| Center Distance (in): | 6 in | FA: | 11.13 in |
| F: | 6.38 | B: | 14.5 |
| AJ: | 7.25 | RQ: | 8.69 in |
| G: | 3.19 | BF: | 0.53 |
| AG: | 11.5 | BE1: | 0.5 in |
| V: | 4.18 in | D: | 6.5 |
| AD: | 10.52 | T: | 2.688 |
| BD: | 9 | AE1: | 0.52 |
| C: | 16.5 in |
Technical Specifications
| Output RPM: | 338.7 | Ratio: | 5:1 |
| Output Key: | 5/8 X 4.00 | Output Diameter (in): | 2.688 in |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 35.041 |
| Gear Type: | Worm | Model Code: | HMQ2600 |
| Motor Frame Size: | 250TC | Service Factor: | 1 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Center Distance (in): | 6 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Bore Code: | 43 |
| Ratio Range: | 5:1 | Output Shaft Direction: | 1 |
| Input Bore (C Face): | 1.625 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Assembly: | HMQ-1 |
| Input Keyway (C Face): | 3/8 X 3/16 | Output Shaft Assembly Code: | 1 |
| Thrust Rating - output shaft: | 3633 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 6028 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,538 lb |

