How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | F: | 6.38 |
| BF: | 0.41 | C: | 16.5 in |
| AK: | 4.5 | AE2: | 0.52 |
| G: | 3.19 | BD: | 5.88 |
| Center Distance (in): | 6 in | V: | 4.18 in |
| AD: | 10.52 | FA: | 11.13 in |
| B: | 14.5 | BE: | 0.38 in |
| D: | 6.5 | FZ: | 0.33 in |
| RQ: | 10.01 in | T: | 2.688 |
| LQ: | 10.45 in | AG: | 11.5 |
| AE1: | 0.52 |
Technical Specifications
| No. of Gear Reductions: | Single | Bore Code: | 43 |
| Assembly: | HMQ-1 | Output RPM: | 338.7 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 0.625 | Input HP @ 1750 RPM: | 35.041 |
| Product Type: | Right Angle | Model Code: | HMQ2600 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Output Key: | 5/8 X 4.00 |
| Ratio: | 5:1 | Output Diameter (in): | 2.688 in |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 3633 |
| Service Factor: | 1 | Center Distance (in): | 6 |
| Motor Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Ratio Range: | 5:1 | Input RPM: | 1,750 |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 6028 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,538 lb |

