How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | V: | 4.18 in |
| D: | 6.5 | LQ: | 10.45 in |
| BF: | 0.41 | RQ: | 10.01 in |
| G: | 3.19 | AE2: | 0.52 |
| Center Distance (in): | 6 in | AE1: | 0.52 |
| AJ: | 5.88 | FZ: | 0.33 in |
| AK: | 4.5 | AD: | 10.52 |
| F: | 6.38 | B: | 14.5 |
| C: | 16.5 in | BD: | 5.88 |
| AG: | 11.5 | T: | 2.938 |
| FA: | 11.13 in |
Technical Specifications
| Shaft Seal Material: | Viton | Ratio Range: | 5:1 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output Key: | 3/4 X 4.00 | Bore Code: | 47 |
| Output Shaft Direction: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Bore (C Face): | 0.875 | Input HP @ 1750 RPM: | 35.041 |
| Output Shaft Assembly Code: | 1 | Model Code: | HMQ2600 |
| Output Diameter (in): | 2.938 in | No. of Gear Reductions: | Single |
| Ratio: | 5:1 | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 3633 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Output RPM: | 338.7 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 6 |
| Assembly: | HMQ-1 | Motor Frame Size: | 140TC |
| Overhung Load Rating (Output Shaft(lb)): | 3,538 lb | Output Torque Rating (in-lb): | 6028 in/lbs |

