How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 8.69 in | AK: | 8.5 |
| FZ: | 0.33 in | FA: | 11.13 in |
| F: | 6.38 | B: | 14.5 |
| BF: | 0.53 | AG: | 11.5 |
| BE1: | 0.5 in | AD: | 10.52 |
| V: | 4.18 in | BD: | 9 |
| AE2: | 0.52 | T: | 2.938 |
| AE1: | 0.52 | Center Distance (in): | 6 in |
| LQ1: | 9.33 in | D: | 6.5 |
| AJ: | 7.25 | G: | 3.19 |
| C: | 16.5 in |
Technical Specifications
| Bore Code: | 47 | Shaft Seal Material: | Viton |
| Center Distance (in): | 6 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Output Key: | 3/4 X 4.00 |
| Assembly: | HMQ-1 | Housing Material: | Cast Iron |
| Input Bore (C Face): | 1.125 | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 3633 | Input Keyway (C Face): | 1/4 X 1/8 |
| Input Style: | C-Face Quill | Output Diameter (in): | 2.938 in |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Output RPM: | 338.7 | Input HP @ 1750 RPM: | 35.041 |
| Model Code: | HMQ2600 | Gear Type: | Worm |
| Motor Frame Size: | 180TC | Ratio Range: | 5:1 |
| Ratio: | 5:1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 6028 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,538 lb |

