How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 16.5 in | FA: | 11.13 in |
| V: | 4.18 in | BE1: | 0.5 in |
| F: | 6.38 | RQ: | 8.69 in |
| BF: | 0.53 | G: | 3.19 |
| LQ1: | 9.94 in | BD: | 9 |
| AD: | 10.52 | Center Distance (in): | 6 in |
| AE1: | 0.52 | AJ: | 7.25 |
| AE2: | 0.52 | T: | 2.938 |
| AK: | 8.5 | D: | 6.5 |
| B: | 14.5 | AG: | 11.5 |
| FZ: | 0.33 in |
Technical Specifications
| Ratio: | 5:1 | Input Keyway (C Face): | 3/8 X 3/16 |
| Shaft Seal Material: | Viton | Ratio Range: | 5:1 |
| Thrust Rating - output shaft: | 3633 | Input Bore (C Face): | 1.625 |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output Diameter (in): | 2.938 in | Motor Frame Size: | 250TC |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 6 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output RPM: | 338.7 |
| Input HP @ 1750 RPM: | 35.041 | Reducer: | Worm - Right Angle |
| Bore Code: | 47 | Input Style: | C-Face Quill |
| Assembly: | HMQ-1 | Service Factor: | 1 |
| Output Key: | 3/4 X 4.00 | Model Code: | HMQ2600 |
| Output Torque Rating (in-lb): | 6028 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,538 lb |

