How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.18 in | AE2: | 0.52 |
| T: | 2.938 | AG: | 11.5 |
| Center Distance (in): | 6 in | F: | 6.38 |
| BF: | 0.53 | BE1: | 0.5 in |
| AE1: | 0.52 | G: | 3.19 |
| FA: | 11.13 in | RQ: | 8.69 in |
| FZ: | 0.33 in | D: | 6.5 |
| BD: | 9 | LQ1: | 9.94 in |
| AD: | 10.52 | AK: | 8.5 |
| C: | 16.5 in | AJ: | 7.25 |
| B: | 14.5 |
Technical Specifications
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Output Diameter (in): | 2.938 in | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Model Code: | HMQ2600 |
| Thrust Rating - output shaft: | 3633 | Input Bore (C Face): | 1.625 |
| Output Key: | 3/4 X 4.00 | Bore Code: | 47 |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Center Distance (in): | 6 | Input Keyway (C Face): | 3/8 X 3/16 |
| Ratio: | 5:1 | Input HP @ 1750 RPM: | 35.041 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Assembly: | HMQ-1 | Ratio Range: | 5:1 |
| Output RPM: | 338.7 | Motor Frame Size: | 250TC |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 6028 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,538 lb |

