How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 10.45 in | C: | 16.5 in |
| BE: | 0.38 in | AD: | 10.52 |
| FA: | 11.13 in | T: | 2.938 |
| AJ: | 5.88 | G: | 3.19 |
| FZ: | 0.33 in | AE1: | 0.52 |
| B: | 14.5 | AG: | 11.5 |
| BF: | 0.41 | V: | 4.18 in |
| AK: | 4.5 | RQ: | 10.01 in |
| BD: | 5.88 | F: | 6.38 |
| D: | 6.5 | Center Distance (in): | 6 in |
| AE2: | 0.52 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio: | 5:1 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 35.041 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Model Code: | HMQ2600 | Service Factor: | 1 |
| Motor Frame Size: | 56C | Thrust Rating - output shaft: | 3633 |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Assembly: | HMQ-1 | Center Distance (in): | 6 |
| Bore Code: | 47 | Input Style: | C-Face Quill |
| Output Key: | 3/4 X 4.00 | Input Bore (C Face): | 0.625 |
| Housing Material: | Cast Iron | Ratio Range: | 5:1 |
| Output RPM: | 338.7 | Output Diameter (in): | 2.938 in |
| Overhung Load Rating (Output Shaft(lb)): | 3,538 lb | Output Torque Rating (in-lb): | 6028 in/lbs |

