How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 11.5 | BE: | 0.38 in |
| AK: | 4.5 | D: | 6.5 |
| AD: | 10.52 | FA: | 11.13 in |
| FZ: | 0.33 in | G: | 3.19 |
| AJ: | 5.88 | LQ: | 10.45 in |
| BF: | 0.41 | B: | 14.5 |
| Center Distance (in): | 6 in | RQ: | 10.01 in |
| AE2: | 0.52 | V: | 4.18 in |
| AE1: | 0.52 | F: | 6.38 |
| BD: | 5.88 | C: | 16.5 in |
| T: | 3 |
Technical Specifications
| Bore Code: | 48 | Ratio Range: | 5:1 |
| Output Key: | 3/4 X 4.00 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 35.041 | Assembly: | HMQ-1 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Ratio: | 5:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 0.875 | Service Factor: | 1 |
| Thrust Rating - output shaft: | 3633 | Center Distance (in): | 6 |
| Motor Frame Size: | 140TC | Output Diameter (in): | 3 in |
| Model Code: | HMQ2600 | Output RPM: | 338.7 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 6028 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,538 lb |

