How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.52 | D: | 6.5 |
| G: | 3.19 | AJ: | 7.25 |
| B: | 14.5 | AD: | 10.52 |
| Center Distance (in): | 6 in | RQ: | 8.69 in |
| AK: | 8.5 | BD: | 9 |
| F: | 6.38 | FA: | 11.13 in |
| T: | 3 | V: | 4.18 in |
| BE1: | 0.5 in | BF: | 0.53 |
| C: | 16.5 in | FZ: | 0.33 in |
| LQ1: | 9.33 in | AE1: | 0.52 |
| AG: | 11.5 |
Technical Specifications
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 35.041 |
| Bore Code: | 48 | Output Diameter (in): | 3 in |
| Motor Frame Size: | 180TC | Model Code: | HMQ2600 |
| Assembly: | HMQ-1 | Output Shaft Direction: | 1 |
| Ratio Range: | 5:1 | Ratio: | 5:1 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Center Distance (in): | 6 |
| Thrust Rating - output shaft: | 3633 | Output Shaft: | Hollow Bore |
| Output RPM: | 338.7 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.125 |
| Output Key: | 3/4 X 4.00 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Torque Rating (in-lb): | 6028 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,538 lb |

