How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 10.52 | RQ: | 8.69 in |
| FA: | 11.13 in | AK: | 8.5 |
| AG: | 11.5 | LQ1: | 9.33 in |
| FZ: | 0.33 in | C: | 16.5 in |
| BE1: | 0.5 in | T: | 3 |
| AE2: | 0.52 | F: | 6.38 |
| BF: | 0.53 | BD: | 9 |
| G: | 3.19 | V: | 4.18 in |
| AJ: | 7.25 | D: | 6.5 |
| AE1: | 0.52 | Center Distance (in): | 6 in |
| B: | 14.5 |
Technical Specifications
| Service Factor: | 1 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Ratio Range: | 5:1 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Diameter (in): | 3 in | Bore Code: | 48 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.125 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Output Key: | 3/4 X 4.00 | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Ratio: | 5:1 |
| Center Distance (in): | 6 | Motor Frame Size: | 180TC |
| Assembly: | HMQ-1 | Output Shaft: | Hollow Bore |
| Model Code: | HMQ2600 | Input HP @ 1750 RPM: | 35.041 |
| Output RPM: | 338.7 | Thrust Rating - output shaft: | 3633 |
| Overhung Load Rating (Output Shaft(lb)): | 3,538 lb | Output Torque Rating (in-lb): | 6028 in/lbs |

