How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 10.52 | V: | 4.18 in |
| BE1: | 0.5 in | F: | 6.38 |
| AK: | 8.5 | D: | 6.5 |
| BD: | 9 | LQ1: | 9.33 in |
| T: | 3 | AG: | 11.5 |
| BF: | 0.53 | AE2: | 0.52 |
| AJ: | 7.25 | FZ: | 0.33 in |
| RQ: | 8.69 in | FA: | 11.13 in |
| Center Distance (in): | 6 in | C: | 16.5 in |
| B: | 14.5 | AE1: | 0.52 |
| G: | 3.19 |
Technical Specifications
| Housing Material: | Cast Iron | Ratio Range: | 5:1 |
| Gear Type: | Worm | Ratio: | 5:1 |
| Center Distance (in): | 6 | Input HP @ 1750 RPM: | 35.041 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 210TC |
| Output Shaft Direction: | 1 | Output RPM: | 338.7 |
| Output Diameter (in): | 3 in | Input Bore (C Face): | 1.375 |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Model Code: | HMQ2600 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 5/16 X 5/32 |
| Bore Code: | 48 | Service Factor: | 1 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Assembly: | HMQ-1 |
| Output Key: | 3/4 X 4.00 | Thrust Rating - output shaft: | 3633 |
| Overhung Load Rating (Output Shaft(lb)): | 3,538 lb | Output Torque Rating (in-lb): | 6028 in/lbs |

