How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 16.5 in | AE2: | 0.52 |
| F: | 6.38 | AE1: | 0.52 |
| AJ: | 7.25 | BF: | 0.53 |
| AD: | 10.52 | V: | 4.18 in |
| RQ: | 8.69 in | LQ1: | 9.94 in |
| AK: | 8.5 | Center Distance (in): | 6 in |
| BD: | 9 | B: | 14.5 |
| FA: | 11.13 in | T: | 3 |
| AG: | 11.5 | FZ: | 0.33 in |
| D: | 6.5 | G: | 3.19 |
| BE1: | 0.5 in |
Technical Specifications
| Ratio Range: | 5:1 | Motor Frame Size: | 250TC |
| No. of Gear Reductions: | Single | Output RPM: | 338.7 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 3633 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output Key: | 3/4 X 4.00 | Model Code: | HMQ2600 |
| Assembly: | HMQ-1 | Gear Type: | Worm |
| Output Diameter (in): | 3 in | Bore Code: | 48 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Input Keyway (C Face): | 3/8 X 3/16 | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 35.041 |
| Ratio: | 5:1 | Input Bore (C Face): | 1.625 |
| Center Distance (in): | 6 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 6028 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,538 lb |

