How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | Center Distance (in): | 6 in |
| AD: | 10.52 | F: | 6.38 |
| AJ: | 7.25 | V: | 4.18 in |
| FZ: | 0.33 in | BD: | 9 |
| D: | 6.5 | BF: | 0.53 |
| C: | 16.5 in | G: | 3.19 |
| AE2: | 0.52 | AG: | 11.5 |
| T: | 3 | AE1: | 0.52 |
| FA: | 11.13 in | AK: | 8.5 |
| RQ: | 8.69 in | B: | 14.5 |
| LQ1: | 9.94 in |
Technical Specifications
| Center Distance (in): | 6 | Output Shaft Assembly Code: | 1 |
| Output RPM: | 338.7 | Reducer: | Worm - Right Angle |
| Model Code: | HMQ2600 | Service Factor: | 1 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output Diameter (in): | 3 in | Motor Frame Size: | 250TC |
| Input Bore (C Face): | 1.625 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 35.041 | Input RPM: | 1,750 |
| Ratio: | 5:1 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Assembly: | HMQ-1 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Ratio Range: | 5:1 | Output Key: | 3/4 X 4.00 |
| Thrust Rating - output shaft: | 3633 | Output Shaft Direction: | 1 |
| Input Keyway (C Face): | 3/8 X 3/16 | Bore Code: | 48 |
| Output Torque Rating (in-lb): | 6028 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,538 lb |

