How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FA: | 11.13 in | AD: | 10.52 |
| AE1: | 0.52 | F: | 6.38 |
| BF: | 0.53 | T: | 3 |
| AK: | 8.5 | FZ: | 0.33 in |
| G: | 3.19 | AE2: | 0.52 |
| B: | 14.5 | C: | 16.5 in |
| V: | 4.18 in | RQ: | 8.69 in |
| LQ1: | 9.94 in | Center Distance (in): | 6 in |
| AG: | 11.5 | D: | 6.5 |
| AJ: | 7.25 | BD: | 9 |
| BE1: | 0.5 in |
Technical Specifications
| Service Factor: | 1 | Ratio Range: | 5:1 |
| Assembly: | HMQ-1 | Input Bore (C Face): | 1.625 |
| Input Style: | C-Face Quill | Output RPM: | 338.7 |
| Input RPM: | 1,750 | Model Code: | HMQ2600 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 35.041 |
| Center Distance (in): | 6 | Output Key: | 3/4 X 4.00 |
| Input Keyway (C Face): | 3/8 X 3/16 | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Motor Frame Size: | 250TC |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output Diameter (in): | 3 in | Thrust Rating - output shaft: | 3633 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Bore Code: | 48 |
| No. of Gear Reductions: | Single | Ratio: | 5:1 |
| Output Torque Rating (in-lb): | 6028 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,538 lb |

