How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FZ: | 0.33 in | AE1: | 0.52 |
| RQ: | 10.01 in | V: | 4.18 in |
| T: | 3.188 | BE: | 0.38 in |
| C: | 16.5 in | BF: | 0.41 |
| BD: | 5.88 | G: | 3.19 |
| AD: | 10.52 | Center Distance (in): | 6 in |
| AG: | 11.5 | FA: | 11.13 in |
| F: | 6.38 | AJ: | 5.88 |
| D: | 6.5 | LQ: | 10.45 in |
| AK: | 4.5 | AE2: | 0.52 |
| B: | 14.5 |
Technical Specifications
| Output RPM: | 338.7 | Center Distance (in): | 6 |
| Product Type: | Right Angle | Ratio Range: | 5:1 |
| Bore Code: | 51 | Output Shaft Assembly Code: | 1 |
| Thrust Rating - output shaft: | 3633 | Input Bore (C Face): | 0.875 |
| Output Key: | 3/4 X 4.00 | Input HP @ 1750 RPM: | 35.041 |
| Input Keyway (C Face): | 3/16 X 3/32 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Assembly: | HMQ-1 |
| Gear Type: | Worm | Model Code: | HMQ2600 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Input Style: | C-Face Quill | Ratio: | 5:1 |
| Motor Frame Size: | 140TC | Output Diameter (in): | 3.188 in |
| Overhung Load Rating (Output Shaft(lb)): | 3,538 lb | Output Torque Rating (in-lb): | 6028 in/lbs |

