How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | FZ: | 0.33 in |
| RQ: | 8.69 in | C: | 16.5 in |
| D: | 6.5 | BE1: | 0.5 in |
| AK: | 8.5 | V: | 4.18 in |
| AE1: | 0.52 | FA: | 11.13 in |
| AJ: | 7.25 | G: | 3.19 |
| AD: | 10.52 | Center Distance (in): | 6 in |
| B: | 14.5 | AE2: | 0.52 |
| LQ1: | 9.33 in | AG: | 11.5 |
| F: | 6.38 | T: | 3.188 |
| BF: | 0.53 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Model Code: | HMQ2600 |
| Assembly: | HMQ-1 | Service Factor: | 1 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Center Distance (in): | 6 | Output Key: | 3/4 X 4.00 |
| Input HP @ 1750 RPM: | 35.041 | Gear Type: | Worm |
| Bore Code: | 51 | Input Keyway (C Face): | 5/16 X 5/32 |
| Reducer: | Worm - Right Angle | Ratio Range: | 5:1 |
| Motor Frame Size: | 210TC | Output Shaft Direction: | 1 |
| Output Diameter (in): | 3.188 in | Ratio: | 5:1 |
| Input Bore (C Face): | 1.375 | Thrust Rating - output shaft: | 3633 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Output RPM: | 338.7 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 6028 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,538 lb |

