How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 14.5 | AJ: | 5.88 |
| T: | 3.438 | D: | 6.5 |
| BF: | 0.41 | FZ: | 0.33 in |
| AK: | 4.5 | V: | 4.18 in |
| LQ: | 10.45 in | G: | 3.19 |
| FA: | 11.13 in | AG: | 11.5 |
| C: | 16.5 in | Center Distance (in): | 6 in |
| BE: | 0.38 in | AE1: | 0.52 |
| BD: | 5.88 | RQ: | 10.01 in |
| AD: | 10.52 | F: | 6.38 |
| AE2: | 0.52 |
Technical Specifications
| Product Type: | Right Angle | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 3633 |
| Output Key: | 7/8 X 4.00 | Input Keyway (C Face): | 3/16 X 3/32 |
| Model Code: | HMQ2600 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Assembly: | HMQ-1 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Input Style: | C-Face Quill |
| Bore Code: | 55 | Input HP @ 1750 RPM: | 35.041 |
| Input Bore (C Face): | 0.875 | Motor Frame Size: | 140TC |
| Shaft Seal Material: | Viton | Ratio: | 5:1 |
| Center Distance (in): | 6 | Input RPM: | 1,750 |
| Output RPM: | 338.7 | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 3.438 in | Ratio Range: | 5:1 |
| Output Torque Rating (in-lb): | 6028 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,538 lb |

