How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AG: | 11.5 |
| G: | 3.19 | AK: | 8.5 |
| T: | 3.438 | F: | 6.38 |
| AE2: | 0.52 | D: | 6.5 |
| RQ: | 8.69 in | BD: | 9 |
| V: | 4.18 in | LQ1: | 9.33 in |
| B: | 14.5 | AJ: | 7.25 |
| BF: | 0.53 | FZ: | 0.33 in |
| Center Distance (in): | 6 in | FA: | 11.13 in |
| AE1: | 0.52 | C: | 16.5 in |
| AD: | 10.52 |
Technical Specifications
| Ratio: | 5:1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Service Factor: | 1 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 180TC |
| Output RPM: | 338.7 | Model Code: | HMQ2600 |
| Bore Code: | 55 | Product Type: | Right Angle |
| Ratio Range: | 5:1 | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 3633 | No. of Gear Reductions: | Single |
| Assembly: | HMQ-1 | Output Key: | 7/8 X 4.00 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 35.041 |
| Output Diameter (in): | 3.438 in | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 6 |
| Input Bore (C Face): | 1.125 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 3,538 lb | Output Torque Rating (in-lb): | 6028 in/lbs |

