How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.18 in | FA: | 11.13 in |
| FZ: | 0.33 in | LQ1: | 9.33 in |
| BD: | 9 | G: | 3.19 |
| AE1: | 0.52 | AK: | 8.5 |
| T: | 3.438 | AG: | 11.5 |
| F: | 6.38 | AJ: | 7.25 |
| AE2: | 0.52 | D: | 6.5 |
| B: | 14.5 | RQ: | 8.69 in |
| BF: | 0.53 | C: | 16.5 in |
| AD: | 10.52 | Center Distance (in): | 6 in |
| BE1: | 0.5 in |
Technical Specifications
| Model Code: | HMQ2600 | Output Shaft Direction: | 1 |
| Output Diameter (in): | 3.438 in | Gear Type: | Worm |
| Assembly: | HMQ-1 | Thrust Rating - output shaft: | 3633 |
| Input Bore (C Face): | 1.125 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 35.041 |
| Output Key: | 7/8 X 4.00 | Center Distance (in): | 6 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Motor Frame Size: | 180TC |
| No. of Gear Reductions: | Single | Ratio: | 5:1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output RPM: | 338.7 |
| Input Style: | C-Face Quill | Ratio Range: | 5:1 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Bore Code: | 55 |
| Overhung Load Rating (Output Shaft(lb)): | 3,538 lb | Output Torque Rating (in-lb): | 6028 in/lbs |

