How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 10.52 | AE1: | 0.52 |
| LQ1: | 9.33 in | Center Distance (in): | 6 in |
| BE1: | 0.5 in | T: | 3.438 |
| C: | 16.5 in | B: | 14.5 |
| AK: | 8.5 | AE2: | 0.52 |
| G: | 3.19 | AG: | 11.5 |
| AJ: | 7.25 | BF: | 0.53 |
| F: | 6.38 | FA: | 11.13 in |
| BD: | 9 | FZ: | 0.33 in |
| RQ: | 8.69 in | V: | 4.18 in |
| D: | 6.5 |
Technical Specifications
| Output Key: | 7/8 X 4.00 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Bore Code: | 55 | Output Diameter (in): | 3.438 in |
| Thrust Rating - output shaft: | 3633 | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Output RPM: | 338.7 | Model Code: | HMQ2600 |
| Motor Frame Size: | 210TC | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Ratio: | 5:1 |
| Assembly: | HMQ-1 | Center Distance (in): | 6 |
| Input HP @ 1750 RPM: | 35.041 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.375 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 5:1 |
| Output Torque Rating (in-lb): | 6028 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,538 lb |

