How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.52 | G: | 3.19 |
| T: | 3.438 | AD: | 10.52 |
| V: | 4.18 in | BF: | 0.53 |
| FA: | 11.13 in | RQ: | 8.69 in |
| FZ: | 0.33 in | B: | 14.5 |
| C: | 16.5 in | AK: | 8.5 |
| BE1: | 0.5 in | AG: | 11.5 |
| D: | 6.5 | BD: | 9 |
| LQ1: | 9.33 in | AE1: | 0.52 |
| F: | 6.38 | Center Distance (in): | 6 in |
| AJ: | 7.25 |
Technical Specifications
| Ratio Range: | 5:1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Output RPM: | 338.7 | Ratio: | 5:1 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 35.041 | Bore Code: | 55 |
| Input Bore (C Face): | 1.375 | Thrust Rating - output shaft: | 3633 |
| Center Distance (in): | 6 | Motor Frame Size: | 210TC |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Assembly: | HMQ-1 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 3.438 in |
| Output Key: | 7/8 X 4.00 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Model Code: | HMQ2600 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 3,538 lb | Output Torque Rating (in-lb): | 6028 in/lbs |

