How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AK: | 8.5 |
| T: | 3.438 | Center Distance (in): | 6 in |
| F: | 6.38 | BE1: | 0.5 in |
| D: | 6.5 | FZ: | 0.33 in |
| RQ: | 8.69 in | AE1: | 0.52 |
| G: | 3.19 | C: | 16.5 in |
| LQ1: | 9.33 in | V: | 4.18 in |
| FA: | 11.13 in | AD: | 10.52 |
| AE2: | 0.52 | AG: | 11.5 |
| AJ: | 7.25 | B: | 14.5 |
| BD: | 9 |
Technical Specifications
| Input Bore (C Face): | 1.375 | Output Shaft Assembly Code: | 1 |
| Input Style: | C-Face Quill | Output Diameter (in): | 3.438 in |
| Output RPM: | 338.7 | Thrust Rating - output shaft: | 3633 |
| No. of Gear Reductions: | Single | Center Distance (in): | 6 |
| Model Code: | HMQ2600 | Ratio Range: | 5:1 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 35.041 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Gear Type: | Worm | Output Key: | 7/8 X 4.00 |
| Bore Code: | 55 | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Assembly: | HMQ-1 |
| Motor Frame Size: | 210TC | Ratio: | 5:1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 3,538 lb | Output Torque Rating (in-lb): | 6028 in/lbs |

