How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.52 | Center Distance (in): | 6 in |
| FZ: | 0.33 in | T: | 3.438 |
| FA: | 11.13 in | AJ: | 7.25 |
| D: | 6.5 | RQ: | 8.69 in |
| BD: | 9 | G: | 3.19 |
| BE1: | 0.5 in | C: | 16.5 in |
| AK: | 8.5 | F: | 6.38 |
| AE1: | 0.52 | BF: | 0.53 |
| B: | 14.5 | LQ1: | 9.94 in |
| AD: | 10.52 | AG: | 11.5 |
| V: | 4.18 in |
Technical Specifications
| Output Key: | 7/8 X 4.00 | Output Shaft Assembly Code: | 1 |
| Output RPM: | 338.7 | Ratio Range: | 5:1 |
| Bore Code: | 55 | Model Code: | HMQ2600 |
| Gear Type: | Worm | Center Distance (in): | 6 |
| Output Diameter (in): | 3.438 in | Input Style: | C-Face Quill |
| Ratio: | 5:1 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 250TC |
| Service Factor: | 1 | Assembly: | HMQ-1 |
| Thrust Rating - output shaft: | 3633 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/8 X 3/16 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.625 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 35.041 |
| Overhung Load Rating (Output Shaft(lb)): | 3,538 lb | Output Torque Rating (in-lb): | 6028 in/lbs |

