How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 14.5 | BF: | 0.53 |
| Center Distance (in): | 6 in | AG: | 11.5 |
| F: | 6.38 | FZ: | 0.33 in |
| FA: | 11.13 in | AK: | 8.5 |
| C: | 16.5 in | D: | 6.5 |
| RQ: | 8.69 in | V: | 4.18 in |
| AE1: | 0.52 | BE1: | 0.5 in |
| T: | 3.438 | BD: | 9 |
| AD: | 10.52 | AJ: | 7.25 |
| LQ1: | 9.94 in | G: | 3.19 |
| AE2: | 0.52 |
Technical Specifications
| Output Key: | 7/8 X 4.00 | Gear Type: | Worm |
| Assembly: | HMQ-1 | Input HP @ 1750 RPM: | 35.041 |
| Center Distance (in): | 6 | Ratio Range: | 5:1 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.625 |
| Output RPM: | 338.7 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 250TC |
| Output Shaft Assembly Code: | 1 | Model Code: | HMQ2600 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Output Diameter (in): | 3.438 in |
| Thrust Rating - output shaft: | 3633 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Bore Code: | 55 |
| Input Keyway (C Face): | 3/8 X 3/16 | Ratio: | 5:1 |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 6028 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,538 lb |

