How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 11.5 | BD: | 5.88 |
| AK: | 4.5 | LQ: | 10.45 in |
| Center Distance (in): | 6 in | B: | 14.5 |
| AD: | 10.52 | AE2: | 0.52 |
| V: | 4.18 in | FZ: | 0.33 in |
| G: | 3.19 | AE1: | 0.52 |
| C: | 16.5 in | BF: | 0.41 |
| RQ: | 10.01 in | BE: | 0.38 in |
| FA: | 11.13 in | T: | 3.438 |
| F: | 6.38 | AJ: | 5.88 |
| D: | 6.5 |
Technical Specifications
| Assembly: | HMQ-1 | Thrust Rating - output shaft: | 3633 |
| Service Factor: | 1 | Motor Frame Size: | 56C |
| Output RPM: | 338.7 | Gear Type: | Worm |
| Ratio Range: | 5:1 | Input Style: | C-Face Quill |
| Bore Code: | 55 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Model Code: | HMQ2600 | Center Distance (in): | 6 |
| Input Bore (C Face): | 0.625 | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Diameter (in): | 3.438 in |
| Shaft Seal Material: | Viton | Output Key: | 7/8 X 4.00 |
| Output Shaft: | Hollow Bore | Ratio: | 5:1 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 35.041 |
| Output Torque Rating (in-lb): | 6028 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,538 lb |

