How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FZ: | 0.33 in | FA: | 11.13 in |
| AE2: | 0.52 | B: | 14.5 |
| BD: | 5.88 | T: | 2 |
| AK: | 4.5 | C: | 16.5 in |
| V: | 4.18 in | AD: | 10.52 |
| Center Distance (in): | 6 in | AE1: | 0.52 |
| G: | 3.19 | AJ: | 5.88 |
| F: | 6.38 | D: | 6.5 |
| AG: | 11.5 | BF: | 0.41 |
| LQ: | 10.45 in | RQ: | 10.01 in |
| BE: | 0.38 in |
Technical Specifications
| Gear Type: | Worm | Ratio Range: | 5:1 |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 140TC |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Input Bore (C Face): | 0.875 |
| Housing Material: | Cast Iron | Model Code: | HMQ2600 |
| Bore Code: | 32 | Input RPM: | 1,750 |
| Ratio: | 5:1 | Center Distance (in): | 6 |
| Output Key: | 1/2 X 3.38 | Input Style: | C-Face Quill |
| Thrust Rating - output shaft: | 3633 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input HP @ 1750 RPM: | 35.041 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Assembly: | HMQ-2 | Output RPM: | 338.7 |
| Product Type: | Right Angle | Output Diameter (in): | 2 in |
| Output Torque Rating (in-lb): | 6028 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,538 lb |

