How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.18 in | AG: | 11.5 |
| AK: | 4.5 | D: | 6.5 |
| FA: | 11.13 in | AE2: | 0.52 |
| AJ: | 5.88 | F: | 6.38 |
| LQ: | 10.45 in | BE: | 0.38 in |
| C: | 16.5 in | B: | 14.5 |
| BF: | 0.41 | RQ: | 10.01 in |
| T: | 2 | AD: | 10.52 |
| FZ: | 0.33 in | G: | 3.19 |
| Center Distance (in): | 6 in | AE1: | 0.52 |
| BD: | 5.88 |
Technical Specifications
| Thrust Rating - output shaft: | 3633 | Input RPM: | 1,750 |
| Center Distance (in): | 6 | No. of Gear Reductions: | Single |
| Output RPM: | 338.7 | Gear Type: | Worm |
| Bore Code: | 32 | Output Shaft Direction: | 2 |
| Ratio Range: | 5:1 | Output Shaft Assembly Code: | 2 |
| Assembly: | HMQ-2 | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 0.875 | Output Key: | 1/2 X 3.38 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 140TC | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 35.041 | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Type: | Right Angle | Model Code: | HMQ2600 |
| Output Diameter (in): | 2 in | Service Factor: | 1 |
| Ratio: | 5:1 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 3,538 lb | Output Torque Rating (in-lb): | 6028 in/lbs |

