How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 10.52 | G: | 3.19 |
| AK: | 8.5 | FZ: | 0.33 in |
| D: | 6.5 | T: | 2.188 |
| Center Distance (in): | 6 in | RQ: | 8.69 in |
| AE2: | 0.52 | AE1: | 0.52 |
| BD: | 9 | F: | 6.38 |
| FA: | 11.13 in | AJ: | 7.25 |
| LQ1: | 9.94 in | AG: | 11.5 |
| BE1: | 0.5 in | C: | 16.5 in |
| B: | 14.5 | V: | 4.18 in |
| BF: | 0.53 |
Technical Specifications
| Input Keyway (C Face): | 3/8 X 3/16 | Output Key: | 1/2 X 3.38 |
| Bore Code: | 35 | Input HP @ 1750 RPM: | 35.041 |
| Output RPM: | 338.7 | Output Diameter (in): | 2.188 in |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 250TC |
| Output Shaft Assembly Code: | 2 | Thrust Rating - output shaft: | 3633 |
| Input Bore (C Face): | 1.625 | Assembly: | HMQ-2 |
| Model Code: | HMQ2600 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Ratio Range: | 5:1 | Ratio: | 5:1 |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Center Distance (in): | 6 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,538 lb | Output Torque Rating (in-lb): | 6028 in/lbs |

