How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FA: | 11.13 in | D: | 6.5 |
| AK: | 4.5 | V: | 4.18 in |
| AD: | 10.52 | B: | 14.5 |
| AE2: | 0.52 | BF: | 0.41 |
| BE: | 0.38 in | BD: | 5.88 |
| T: | 2.188 | AE1: | 0.52 |
| AG: | 11.5 | LQ: | 10.45 in |
| G: | 3.19 | FZ: | 0.33 in |
| AJ: | 5.88 | F: | 6.38 |
| RQ: | 10.01 in | C: | 16.5 in |
| Center Distance (in): | 6 in |
Technical Specifications
| Model Code: | HMQ2600 | Gear Type: | Worm |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Bore Code: | 35 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Center Distance (in): | 6 |
| Assembly: | HMQ-2 | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Output RPM: | 338.7 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Bore (C Face): | 0.625 |
| Thrust Rating - output shaft: | 3633 | Ratio: | 5:1 |
| Input Style: | C-Face Quill | Output Key: | 1/2 X 3.38 |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 56C |
| Input HP @ 1750 RPM: | 35.041 | Output Diameter (in): | 2.188 in |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Ratio Range: | 5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,538 lb | Output Torque Rating (in-lb): | 6028 in/lbs |

