How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.52 | BF: | 0.41 |
| AJ: | 5.88 | Center Distance (in): | 6 in |
| D: | 6.5 | BE: | 0.38 in |
| AG: | 11.5 | F: | 6.38 |
| T: | 2.188 | BD: | 5.88 |
| AD: | 10.52 | B: | 14.5 |
| RQ: | 10.01 in | AE2: | 0.52 |
| FZ: | 0.33 in | FA: | 11.13 in |
| AK: | 4.5 | V: | 4.18 in |
| G: | 3.19 | LQ: | 10.45 in |
| C: | 16.5 in |
Technical Specifications
| Housing Material: | Cast Iron | Assembly: | HMQ-2 |
| Motor Frame Size: | 56C | Center Distance (in): | 6 |
| Ratio: | 5:1 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Model Code: | HMQ2600 |
| Output Diameter (in): | 2.188 in | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Thrust Rating - output shaft: | 3633 |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Output Key: | 1/2 X 3.38 |
| Output RPM: | 338.7 | Ratio Range: | 5:1 |
| Bore Code: | 35 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Input Bore (C Face): | 0.625 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 35.041 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 6028 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,538 lb |

