How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | T: | 2.25 |
| Center Distance (in): | 6 in | V: | 4.18 in |
| RQ: | 8.69 in | B: | 14.5 |
| AG: | 11.5 | AK: | 8.5 |
| FZ: | 0.33 in | BF: | 0.53 |
| F: | 6.38 | LQ1: | 9.33 in |
| C: | 16.5 in | FA: | 11.13 in |
| G: | 3.19 | AE1: | 0.52 |
| BE1: | 0.5 in | D: | 6.5 |
| AE2: | 0.52 | AD: | 10.52 |
| AJ: | 7.25 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Bore Code: | 36 | Model Code: | HMQ2600 |
| Output Shaft Direction: | 2 | Input Keyway (C Face): | 1/4 X 1/8 |
| Input HP @ 1750 RPM: | 35.041 | Input Style: | C-Face Quill |
| Ratio: | 5:1 | Center Distance (in): | 6 |
| Ratio Range: | 5:1 | Assembly: | HMQ-2 |
| Output RPM: | 338.7 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Diameter (in): | 2.25 in | Gear Type: | Worm |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.125 |
| Thrust Rating - output shaft: | 3633 | Motor Frame Size: | 180TC |
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 6028 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,538 lb |

