How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | BE1: | 0.5 in |
| AD: | 10.52 | Center Distance (in): | 6 in |
| AJ: | 7.25 | AE1: | 0.52 |
| AK: | 8.5 | G: | 3.19 |
| FZ: | 0.33 in | LQ1: | 9.94 in |
| RQ: | 8.69 in | AG: | 11.5 |
| T: | 2.25 | B: | 14.5 |
| V: | 4.18 in | F: | 6.38 |
| D: | 6.5 | AE2: | 0.52 |
| FA: | 11.13 in | BF: | 0.53 |
| C: | 16.5 in |
Technical Specifications
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 35.041 | Input Bore (C Face): | 1.625 |
| Assembly: | HMQ-2 | Input RPM: | 1,750 |
| Bore Code: | 36 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 3633 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Motor Frame Size: | 250TC | Housing Material: | Cast Iron |
| Ratio Range: | 5:1 | Input Keyway (C Face): | 3/8 X 3/16 |
| Output RPM: | 338.7 | Output Diameter (in): | 2.25 in |
| Gear Type: | Worm | Service Factor: | 1 |
| Model Code: | HMQ2600 | Center Distance (in): | 6 |
| Ratio: | 5:1 | Output Key: | 1/2 X 3.38 |
| Overhung Load Rating (Output Shaft(lb)): | 3,538 lb | Output Torque Rating (in-lb): | 6028 in/lbs |

