How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 14.5 | AG: | 11.5 |
| AK: | 8.5 | RQ: | 8.69 in |
| AD: | 10.52 | LQ1: | 9.33 in |
| BF: | 0.53 | AE2: | 0.52 |
| AE1: | 0.52 | T: | 2.438 |
| C: | 16.5 in | BD: | 9 |
| F: | 6.38 | Center Distance (in): | 6 in |
| AJ: | 7.25 | D: | 6.5 |
| BE1: | 0.5 in | FA: | 11.13 in |
| FZ: | 0.33 in | G: | 3.19 |
| V: | 4.18 in |
Technical Specifications
| Model Code: | HMQ2600 | Motor Frame Size: | 180TC |
| Center Distance (in): | 6 | Output RPM: | 338.7 |
| Ratio Range: | 5:1 | Input Bore (C Face): | 1.125 |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 1/4 X 1/8 |
| Housing Material: | Cast Iron | Output Key: | 5/8 X 4.00 |
| Output Diameter (in): | 2.438 in | Input RPM: | 1,750 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Ratio: | 5:1 | Output Shaft Direction: | 2 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 2 |
| Thrust Rating - output shaft: | 3633 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 35.041 | Reducer: | Worm - Right Angle |
| Bore Code: | 39 | Assembly: | HMQ-2 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,538 lb | Output Torque Rating (in-lb): | 6028 in/lbs |

