How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | C: | 16.5 in |
| FA: | 11.13 in | AK: | 8.5 |
| F: | 6.38 | AE1: | 0.52 |
| BD: | 9 | FZ: | 0.33 in |
| D: | 6.5 | LQ1: | 9.33 in |
| RQ: | 8.69 in | T: | 2.438 |
| AG: | 11.5 | Center Distance (in): | 6 in |
| AE2: | 0.52 | AD: | 10.52 |
| BF: | 0.53 | G: | 3.19 |
| B: | 14.5 | V: | 4.18 in |
| BE1: | 0.5 in |
Technical Specifications
| Ratio Range: | 5:1 | Ratio: | 5:1 |
| Input Bore (C Face): | 1.125 | Input Keyway (C Face): | 1/4 X 1/8 |
| Thrust Rating - output shaft: | 3633 | Assembly: | HMQ-2 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output RPM: | 338.7 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Model Code: | HMQ2600 |
| Reducer: | Worm - Right Angle | Bore Code: | 39 |
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Output Diameter (in): | 2.438 in |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 180TC | Output Key: | 5/8 X 4.00 |
| Input HP @ 1750 RPM: | 35.041 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Center Distance (in): | 6 |
| Output Torque Rating (in-lb): | 6028 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,538 lb |

