How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 6 in | AD: | 10.52 |
| FA: | 11.13 in | BD: | 9 |
| BE1: | 0.5 in | F: | 6.38 |
| D: | 6.5 | C: | 16.5 in |
| AE1: | 0.52 | AK: | 8.5 |
| G: | 3.19 | FZ: | 0.33 in |
| RQ: | 8.69 in | T: | 2.438 |
| AE2: | 0.52 | BF: | 0.53 |
| LQ1: | 9.33 in | AJ: | 7.25 |
| AG: | 11.5 | B: | 14.5 |
| V: | 4.18 in |
Technical Specifications
| Output RPM: | 338.7 | Output Shaft: | Hollow Bore |
| Assembly: | HMQ-2 | Model Code: | HMQ2600 |
| Shaft Seal Material: | Viton | Center Distance (in): | 6 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Motor Frame Size: | 210TC |
| Gear Type: | Worm | Output Key: | 5/8 X 4.00 |
| Housing Material: | Cast Iron | Output Diameter (in): | 2.438 in |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Ratio Range: | 5:1 | Input Bore (C Face): | 1.375 |
| Thrust Rating - output shaft: | 3633 | Output Shaft Direction: | 2 |
| Bore Code: | 39 | Ratio: | 5:1 |
| Input HP @ 1750 RPM: | 35.041 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 5/16 X 5/32 |
| Overhung Load Rating (Output Shaft(lb)): | 3,538 lb | Output Torque Rating (in-lb): | 6028 in/lbs |

