How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.19 | AE2: | 0.52 |
| F: | 6.38 | Center Distance (in): | 6 in |
| LQ1: | 9.94 in | AD: | 10.52 |
| C: | 16.5 in | V: | 4.18 in |
| FZ: | 0.33 in | AG: | 11.5 |
| D: | 6.5 | AK: | 8.5 |
| RQ: | 8.69 in | T: | 2.438 |
| AJ: | 7.25 | BF: | 0.53 |
| BD: | 9 | AE1: | 0.52 |
| B: | 14.5 | FA: | 11.13 in |
| BE1: | 0.5 in |
Technical Specifications
| Output Diameter (in): | 2.438 in | No. of Gear Reductions: | Single |
| Assembly: | HMQ-2 | Input HP @ 1750 RPM: | 35.041 |
| Motor Frame Size: | 250TC | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 6 | Ratio: | 5:1 |
| Output RPM: | 338.7 | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Input Bore (C Face): | 1.625 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Ratio Range: | 5:1 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/8 X 3/16 | Output Key: | 5/8 X 4.00 |
| Thrust Rating - output shaft: | 3633 | Output Shaft: | Hollow Bore |
| Model Code: | HMQ2600 | Bore Code: | 39 |
| Overhung Load Rating (Output Shaft(lb)): | 3,538 lb | Output Torque Rating (in-lb): | 6028 in/lbs |

