How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | LQ: | 10.45 in |
| AJ: | 5.88 | V: | 4.18 in |
| AE2: | 0.52 | G: | 3.19 |
| B: | 14.5 | C: | 16.5 in |
| T: | 2.5 | FZ: | 0.33 in |
| D: | 6.5 | AE1: | 0.52 |
| AD: | 10.52 | BF: | 0.41 |
| AG: | 11.5 | Center Distance (in): | 6 in |
| AK: | 4.5 | RQ: | 10.01 in |
| FA: | 11.13 in | BE: | 0.38 in |
| F: | 6.38 |
Technical Specifications
| Housing Material: | Cast Iron | Output Key: | 5/8 X 4.00 |
| Input Bore (C Face): | 0.875 | Bore Code: | 40 |
| Motor Frame Size: | 140TC | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 2.5 in |
| Model Code: | HMQ2600 | Input HP @ 1750 RPM: | 35.041 |
| Ratio Range: | 5:1 | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 3633 | No. of Gear Reductions: | Single |
| Center Distance (in): | 6 | Output Shaft Assembly Code: | 2 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Style: | C-Face Quill |
| Assembly: | HMQ-2 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Service Factor: | 1 | Output RPM: | 338.7 |
| Ratio: | 5:1 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 3,538 lb | Output Torque Rating (in-lb): | 6028 in/lbs |

